[2010.08.19 10:17:07] [0000m.00s.098ms] [0] WELCOME
[2010.08.19 10:17:07] [0000m.00s.099ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.08.19 10:17:07] [0000m.00s.099ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.08.19 10:17:07] [0000m.00s.099ms] [1] Base flow version [7.9]
[2010.08.19 10:17:07] [0000m.00s.100ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.08.19 10:17:07] [0000m.00s.107ms] [1] Machine [BPaull-LT]  User [bill]  PID [4952]
[2010.08.19 10:17:07] [0000m.00s.108ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.08.19 10:17:07] [0000m.00s.108ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010]
[2010.08.19 10:17:07] [0000m.00s.108ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\SAM-BA v2.8;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\Library\]
[2010.08.19 10:17:07] [0000m.00s.108ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.08.19 10:17:07] [0000m.00s.108ms] [1] SDD_PLATFORM [win32]
[2010.08.19 10:17:07] [0000m.00s.109ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.08.19 10:17:07] [0000m.00s.109ms] [2] S: Loading config files
[2010.08.19 10:17:07] [0000m.00s.114ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbsvr\Server.cfg]
[2010.08.19 10:17:07] [0000m.00s.116ms] [3] S: Config loaded
[2010.08.19 10:17:07] [0000m.00s.143ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] on file system [NTFS]
[2010.08.19 10:17:07] [0000m.00s.144ms] [0] S: Single-user mode (auto)
[2010.08.19 10:17:07] [0000m.00s.144ms] [0] S: Event polling mode autodetection
[2010.08.19 10:17:07] [0000m.00s.147ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:5544
[2010.08.19 10:17:07] [0000m.00s.147ms] [0] S: Auto close mode
[2010.08.19 10:17:07] [0000m.00s.147ms] [0] S: Database ID [744e-b1e0-813e-890a-dc7e-b6c1-d7eb-6c40-1630-9fa0-601d-598a]
[2010.08.19 10:17:07] [0000m.00s.147ms] [0] S: START
[2010.08.19 10:17:07] [0000m.00s.147ms] [0] S: Server startup lock file created
[2010.08.19 10:17:07] [0000m.00s.148ms] [0] S: Listening for client connections on port [10000]
[2010.08.19 10:17:07] [0000m.00s.149ms] [0] S: Server network ID [BPaull-LT:192.168.81.98,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.08.19 10:17:07] [0000m.00s.149ms] [0] S: Server GUID [4212-3e16-6c5e-a630-3ec3-d6c7-ec3d-6c40-1cff-8fa0-601d-598a]
[2010.08.19 10:17:07] [0000m.00s.150ms] [0] S: Project GUID [744e-b1e0-813e-890a-dc7e-b6c1-d7eb-6c40-1630-9fa0-601d-598a]
[2010.08.19 10:17:07] [0000m.00s.152ms] [0] S: Wrote data to server address file
[2010.08.19 10:17:07] [0000m.00s.152ms] [0] S: Server startup lock file removed
[2010.08.19 10:17:07] [0000m.00s.192ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.08.19 10:17:07] [0000m.00s.192ms] [0] S: Local disc access time: 47 us
[2010.08.19 10:17:07] [0000m.00s.192ms] [0] S: File server access time: 52 us
[2010.08.19 10:17:07] [0000m.00s.193ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.19 10:17:07] [0000m.00s.195ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.19 10:17:07] [0000m.00s.195ms] [0] SingleFile: [57fc-0853-b927-5fd4] SFI version check [1008] [1008]
[2010.08.19 10:17:07] [0000m.00s.200ms] [0] iCDB Server PI: Server & plugin session [843]
[2010.08.19 10:17:07] [0000m.00s.200ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database]
[2010.08.19 10:17:07] [0000m.00s.200ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] opened
[2010.08.19 10:17:07] [0000m.00s.200ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.08.19 10:17:07] [0000m.00s.200ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.08.19 10:17:07] [0000m.00s.234ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.08.19 10:17:07] [0000m.00s.236ms] [0] iCDB Server PI: Initializing plugins
[2010.08.19 10:17:07] [0000m.00s.241ms] [0] iCDB Server PI: Plugins initialized
[2010.08.19 10:17:07] [0000m.00s.241ms] [0] S: iCDB database loaded
[2010.08.19 10:17:07] [0000m.00s.242ms] [0] S: Starting threads
[2010.08.19 10:17:07] [0000m.00s.243ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.08.19 10:17:07] [0000m.00s.243ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.08.19 10:17:07] [0000m.00s.245ms] [0] IT: Session [844] for host [BPaull-LT] user [bill] with process ID [5544] created
[2010.08.19 10:17:07] [0000m.00s.246ms] [1] SC[844]: Registered sub-client [DxD] with ID [1] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:07] [0000m.00s.281ms] [1] SC[844]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:07] [0000m.00s.282ms] [1] SC[844]: Registered sub-client [xprob] with ID [3] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:07] [0000m.00s.343ms] [1] CMT: There are [1] clients now
[2010.08.19 10:17:09] [0000m.01s.797ms] [1] SC[844]: Registered sub-client [SelectionHolder] with ID [4] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.01s.954ms] [1] SC[844]: Registered sub-client [HdlProject] with ID [5] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.01s.978ms] [1] SC[844]: Registered sub-client [Navigator] with ID [6] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.01s.990ms] [1] SC[844]: Registered sub-client [OutputWindow] with ID [7] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.01s.991ms] [1] SC[844]: Registered sub-client [PlaceDevice] with ID [8] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.076ms] [1] SC[844]: Registered sub-client [SAE] with ID [9] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.094ms] [1] SC[844]: Registered sub-client [DxConstraints] with ID [10] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.097ms] [1] SC[844]: Registered sub-client [ICE] with ID [11] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.132ms] [1] SC[844]: Registered sub-client [SheetConnectorsCacheDxD:19751] with ID [12] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.137ms] [1] SC[844]: Registered sub-client [NetsNamesCollectorDxD:21968] with ID [13] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:09] [0000m.02s.139ms] [1] SC[844]: Registered sub-client [DxDbSearch] with ID [14] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:23] [0000m.16s.452ms] [1] SC[844]: Registered sub-client [BlockCacheDxD:1186] with ID [15] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:23] [0000m.16s.453ms] [1] SC[844]: Registered sub-client [ObjectHolder13752] with ID [16] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:23] [0000m.16s.454ms] [1] SC[844]: Registered sub-client [GlobalNetAliasUpdater20949] with ID [17] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 10:17:26] [0000m.19s.316ms] [0] DFAMT: File server access time: 107 us
[2010.08.19 11:41:21] [0084m.13s.740ms] [1] SC[844]: Registered sub-client [Find/Replace] with ID [18] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 11:41:21] [0084m.14s.160ms] [1] SC[844]: UnRegistered sub-client [Find/Replace] with ID [18] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 11:41:34] [0084m.27s.157ms] [1] SC[844]: Registered sub-client [Find/Replace] with ID [19] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 11:41:34] [0084m.27s.183ms] [1] SC[844]: UnRegistered sub-client [Find/Replace] with ID [19] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 14:19:12] [0242m.04s.899ms] [0] IT: Session [845] for host [BPaull-LT] user [bill] with process ID [7008] created
[2010.08.19 14:19:12] [0242m.04s.900ms] [1] SC[845]: Registered sub-client [Part Lister 4664] with ID [1] for session ID [845] host [BPaull-LT] user [bill] process ID [7008]
[2010.08.19 14:19:12] [0242m.04s.939ms] [1] CMT: There are [2] clients now
[2010.08.19 14:19:12] [0242m.04s.954ms] [1] SC[845]: UnRegistered sub-client [Part Lister 4664] with ID [1] for session ID [845] host [BPaull-LT] user [bill] process ID [7008]
[2010.08.19 14:19:12] [0242m.05s.039ms] [1] CMT: Removed client [845]
[2010.08.19 14:19:12] [0242m.05s.039ms] [1] CMT: There are [1] clients now
[2010.08.19 14:23:30] [0246m.22s.743ms] [0] IT: Session [846] for host [BPaull-LT] user [bill] with process ID [9600] created
[2010.08.19 14:23:30] [0246m.22s.744ms] [1] SC[846]: Registered sub-client [Part Lister 4815] with ID [1] for session ID [846] host [BPaull-LT] user [bill] process ID [9600]
[2010.08.19 14:23:30] [0246m.22s.797ms] [1] SC[846]: UnRegistered sub-client [Part Lister 4815] with ID [1] for session ID [846] host [BPaull-LT] user [bill] process ID [9600]
[2010.08.19 14:23:30] [0246m.22s.833ms] [1] CMT: There are [2] clients now
[2010.08.19 14:23:30] [0246m.22s.833ms] [1] CMT: Removed client [846]
[2010.08.19 14:23:30] [0246m.22s.833ms] [1] CMT: There are [1] clients now
[2010.08.19 14:30:02] [0252m.55s.227ms] [0] IT: Session [847] for host [BPaull-LT] user [bill] with process ID [6820] created
[2010.08.19 14:30:02] [0252m.55s.228ms] [1] SC[847]: Registered sub-client [Part Lister 7605] with ID [1] for session ID [847] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:30:02] [0252m.55s.269ms] [1] SC[847]: UnRegistered sub-client [Part Lister 7605] with ID [1] for session ID [847] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:30:02] [0252m.55s.317ms] [1] CMT: There are [2] clients now
[2010.08.19 14:30:02] [0252m.55s.317ms] [1] CMT: Removed client [847]
[2010.08.19 14:30:02] [0252m.55s.317ms] [1] CMT: There are [1] clients now
[2010.08.19 14:30:55] [0253m.48s.012ms] [0] IT: Session [848] for host [BPaull-LT] user [bill] with process ID [6820] created
[2010.08.19 14:30:55] [0253m.48s.013ms] [1] SC[848]: Registered sub-client [Part Lister 7840] with ID [1] for session ID [848] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:30:55] [0253m.48s.021ms] [1] CMT: There are [2] clients now
[2010.08.19 14:30:55] [0253m.48s.053ms] [1] SC[848]: UnRegistered sub-client [Part Lister 7840] with ID [1] for session ID [848] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:30:55] [0253m.48s.121ms] [1] CMT: Removed client [848]
[2010.08.19 14:30:55] [0253m.48s.121ms] [1] CMT: There are [1] clients now
[2010.08.19 14:32:26] [0255m.18s.701ms] [0] IT: Session [849] for host [BPaull-LT] user [bill] with process ID [6820] created
[2010.08.19 14:32:26] [0255m.18s.703ms] [1] SC[849]: Registered sub-client [Part Lister 29600] with ID [1] for session ID [849] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:32:26] [0255m.18s.744ms] [1] SC[849]: UnRegistered sub-client [Part Lister 29600] with ID [1] for session ID [849] host [BPaull-LT] user [bill] process ID [6820]
[2010.08.19 14:32:26] [0255m.18s.801ms] [1] CMT: There are [2] clients now
[2010.08.19 14:32:26] [0255m.18s.801ms] [1] CMT: Removed client [849]
[2010.08.19 14:32:26] [0255m.18s.801ms] [1] CMT: There are [1] clients now
[2010.08.19 14:35:27] [0258m.19s.659ms] [0] IT: Session [850] for host [BPaull-LT] user [bill] with process ID [6776] created
[2010.08.19 14:35:27] [0258m.19s.661ms] [1] SC[850]: Registered sub-client [Part Lister 15043] with ID [1] for session ID [850] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:35:27] [0258m.19s.675ms] [1] CMT: There are [2] clients now
[2010.08.19 14:35:27] [0258m.19s.699ms] [1] SC[850]: UnRegistered sub-client [Part Lister 15043] with ID [1] for session ID [850] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:35:27] [0258m.19s.775ms] [1] CMT: Removed client [850]
[2010.08.19 14:35:27] [0258m.19s.775ms] [1] CMT: There are [1] clients now
[2010.08.19 14:42:46] [0265m.38s.973ms] [0] IT: Session [851] for host [BPaull-LT] user [bill] with process ID [6776] created
[2010.08.19 14:42:46] [0265m.38s.974ms] [1] SC[851]: Registered sub-client [Part Lister 20193] with ID [1] for session ID [851] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:42:46] [0265m.39s.016ms] [1] SC[851]: UnRegistered sub-client [Part Lister 20193] with ID [1] for session ID [851] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:42:46] [0265m.39s.039ms] [1] CMT: There are [2] clients now
[2010.08.19 14:42:46] [0265m.39s.039ms] [1] CMT: Removed client [851]
[2010.08.19 14:42:46] [0265m.39s.039ms] [1] CMT: There are [1] clients now
[2010.08.19 14:43:08] [0266m.00s.625ms] [0] IT: Session [852] for host [BPaull-LT] user [bill] with process ID [6776] created
[2010.08.19 14:43:08] [0266m.00s.626ms] [1] SC[852]: Registered sub-client [Part Lister 28274] with ID [1] for session ID [852] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:43:08] [0266m.00s.657ms] [1] CMT: There are [2] clients now
[2010.08.19 14:43:08] [0266m.00s.670ms] [1] SC[852]: UnRegistered sub-client [Part Lister 28274] with ID [1] for session ID [852] host [BPaull-LT] user [bill] process ID [6776]
[2010.08.19 14:43:08] [0266m.00s.757ms] [1] CMT: Removed client [852]
[2010.08.19 14:43:08] [0266m.00s.757ms] [1] CMT: There are [1] clients now
[2010.08.19 14:59:51] [0282m.43s.947ms] [0] IT: Session [853] for host [BPaull-LT] user [bill] with process ID [7116] created
[2010.08.19 14:59:51] [0282m.43s.949ms] [1] SC[853]: Registered sub-client [Part Lister 13531] with ID [1] for session ID [853] host [BPaull-LT] user [bill] process ID [7116]
[2010.08.19 14:59:51] [0282m.43s.978ms] [1] CMT: There are [2] clients now
[2010.08.19 14:59:51] [0282m.43s.995ms] [1] SC[853]: UnRegistered sub-client [Part Lister 13531] with ID [1] for session ID [853] host [BPaull-LT] user [bill] process ID [7116]
[2010.08.19 14:59:51] [0282m.44s.078ms] [1] CMT: Removed client [853]
[2010.08.19 14:59:51] [0282m.44s.078ms] [1] CMT: There are [1] clients now
[2010.08.19 15:02:37] [0285m.29s.488ms] [0] IT: Session [854] for host [BPaull-LT] user [bill] with process ID [8056] created
[2010.08.19 15:02:37] [0285m.29s.490ms] [1] SC[854]: Registered sub-client [Part Lister 31310] with ID [1] for session ID [854] host [BPaull-LT] user [bill] process ID [8056]
[2010.08.19 15:02:37] [0285m.29s.542ms] [1] SC[854]: UnRegistered sub-client [Part Lister 31310] with ID [1] for session ID [854] host [BPaull-LT] user [bill] process ID [8056]
[2010.08.19 15:02:37] [0285m.29s.558ms] [1] CMT: There are [2] clients now
[2010.08.19 15:02:37] [0285m.29s.558ms] [1] CMT: Removed client [854]
[2010.08.19 15:02:37] [0285m.29s.558ms] [1] CMT: There are [1] clients now
[2010.08.19 15:37:36] [0320m.28s.942ms] [1] SC[844]: UnRegistered sub-client [GlobalNetAliasUpdater20949] with ID [17] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.943ms] [1] SC[844]: UnRegistered sub-client [BlockCacheDxD:1186] with ID [15] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.944ms] [1] SC[844]: UnRegistered sub-client [ObjectHolder13752] with ID [16] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.945ms] [1] SC[844]: UnRegistered sub-client [ICE] with ID [11] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.957ms] [1] SC[844]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.957ms] [1] SC[844]: UnRegistered sub-client [SheetConnectorsCacheDxD:19751] with ID [12] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.28s.958ms] [1] SC[844]: UnRegistered sub-client [NetsNamesCollectorDxD:21968] with ID [13] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.29s.025ms] [1] SC[844]: Registered sub-client [DxDesigner] with ID [20] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:36] [0320m.29s.027ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[5544] # SessionID[844]] # SubClientData[SubClientName[DxDesigner] # SubClientID[20]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\AutoBackup\1282246656\database] WithLogFiles[1] Overwrite[0]
[2010.08.19 15:37:37] [0320m.29s.811ms] [1] SC[844]: UnRegistered sub-client [DxDesigner] with ID [20] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.29s.817ms] [1] SC[844]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.29s.818ms] [1] SC[844]: UnRegistered sub-client [DxD] with ID [1] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.29s.830ms] [1] SC[844]: UnRegistered sub-client [xprob] with ID [3] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.012ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[5544] # SessionID[844]] # SubClientData[SubClientName[DxDesigner] # SubClientID[20]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\AutoBackup\1282246656] WithLogFiles[1] Overwrite[0]
[2010.08.19 15:37:37] [0320m.30s.167ms] [1] SC[844]: UnRegistered sub-client [Navigator] with ID [6] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.167ms] [1] SC[844]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.169ms] [1] SC[844]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.169ms] [1] SC[844]: UnRegistered sub-client [SAE] with ID [9] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.195ms] [1] SC[844]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.209ms] [1] SC[844]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.249ms] [1] SC[844]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [844] host [BPaull-LT] user [bill] process ID [5544]
[2010.08.19 15:37:37] [0320m.30s.281ms] [1] CMT: Removed client [844]
[2010.08.19 15:37:37] [0320m.30s.281ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.08.19 15:37:39] [0320m.31s.481ms] [0] CMT: Starting server auto-close
[2010.08.19 15:37:39] [0320m.31s.553ms] [0] S: Closing server
[2010.08.19 15:37:39] [0320m.31s.587ms] [0] iCDB Server PI: Closing plugins
[2010.08.19 15:37:39] [0320m.31s.587ms] [0] iCDB Server PI: Plugins closed
[2010.08.19 15:37:39] [0320m.31s.587ms] [0] iCDB Server PI: Unloading database
[2010.08.19 15:37:39] [0320m.31s.587ms] [0] iCDB Server PI: Saving storage
[2010.08.19 15:37:39] [0320m.31s.587ms] [0] iCDB Server PI: Closing database
[2010.08.19 15:37:39] [0320m.31s.587ms] [1] iCDB Server PI: Stats: Database defragmentation: max[2] avg[1] holes[105%] data[89%]
[2010.08.19 15:37:39] [0320m.31s.587ms] [1] iCDB Server PI: Stats: Database file size [489968] bytes
[2010.08.19 15:37:39] [0320m.31s.587ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.08.19 15:37:39] [0320m.31s.595ms] [0] iCDB Server PI: Database closed
[2010.08.19 15:37:39] [0320m.31s.595ms] [0] iCDB Server PI: Defragmenting database
[2010.08.19 15:37:39] [0320m.31s.626ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbback\2010-08-19 15.37.39-4952-d.zip]
[2010.08.19 15:37:39] [0320m.31s.773ms] [0] iCDB Server PI: Backup database: DONE
[2010.08.19 15:37:39] [0320m.31s.775ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.19 15:37:39] [0320m.31s.775ms] [0] SingleFile: [57fc-0853-b927-5fd4] SFI version check [1008] [1008]
[2010.08.19 15:37:39] [0320m.31s.785ms] [1] iCDB Server PI: Stats: Database file size: before[490016], after[244976], gain[245040]
[2010.08.19 15:37:39] [0320m.31s.786ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.08.19 15:37:39] [0320m.31s.786ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbback\2010-08-19 15.37.39-4952-d.zip]
[2010.08.19 15:37:39] [0320m.31s.787ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [1799104] ticks
[2010.08.19 15:37:39] [0320m.31s.787ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [729016] microseconds
[2010.08.19 15:37:39] [0320m.31s.787ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [4497]
[2010.08.19 15:37:39] [0320m.31s.787ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [6168] commands per second
[2010.08.19 15:37:39] [0320m.31s.898ms] [0] S: STOP
